IESNA:LM-63-2002
[TEST]P1055404
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]851
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
935.5 924.7 920.4 912.9 902.1 888.2 872 853.8 832.3 808.6
782.8 755.9 725.8 696.8 665.6 633.3 600 567.7 533.3 497.8
463.4 429 394.6 360.2 325.8 293.5 259.1 222.6 188.2 154.8
122.6 91.4 62.4 36.6 12.9 0 0
935.5 938.7 929 912.9 890.3 860.2 824.7 784.9 741.9 694.6
645.2 593.5 539.8 488.2 433.3 381.7 329 279.6 229 182.8
141.9 104.3 69.9 49.5 38.7 30.1 20.4 12.9 7.5 4.3
2.2 1.1 0 0 0 0 0
935.5 925.8 905.4 868.8 818.3 759.1 694.6 622.6 543 462.4
383.9 311.8 239.8 179.6 125.8 77.4 47.3 37.6 29 21.5
15.1 9.7 6.5 4.3 2.2 2.2 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 0
935.5 923.6 888.2 833.3 761.3 678.5 588.2 490.3 390.3 301.1
219.4 150.5 89.2 48.4 37.6 28 20.4 14 8.6 5.4
3.2 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
935.5 924.7 888.2 822.6 745.2 652.7 547.3 443 340.9 248.4
168.8 103.2 52.7 38.7 29 21.5 15.1 9.7 5.4 3.2
2.2 1.1 1.1 1.1 0 1.1 0 0 0 0
0 0 0 0 0 0 0
